BURNDY
HSFR_Photo_BW
HSFR_Photo_BW

HSB150T48PF, Heat Shrink Tubing, 1.50" ID Min.(Exp.), 0.75" ID Max.(Rec.), 2/0- 350, Polyolefin, Thin Wall, Black, Shrink ratio-3:1, 600V, 4 Ft Reel.

Brand:

Burndy

Catalog ID:

HSB150T48PF

Heat Shrink Tubing, 1.50" ID Min.(Exp.), 0.75" ID Max.(Rec.), 2/0- 350, Polyolefin, Thin Wall, Black, Shrink ratio-3:1, 600V, 4 Ft Reel.

Product details

General

Catalog Number

HSB150T48PF

Connector Type

THIN WALL REEL

Material

Cross-linked Polyolefin

UPC

781810212929

Conductor Related

Conductor Range

#2/0 AWG - 350 Kcmil

Conductor Size

250kcmil - 500kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads