BURNDY
HSCFR_Photo_BW
HSCFR_Photo_BW

HSB34FR250, Heat Shrink Tubing, 0.75" ID Min.(Exp.), 0.375" ID Max.(Rec.), #2 - 1/0, PVC, Fire retardant, Thin Wall, Black, 250 Ft Reel.

Brand:

Burndy

Catalog ID:

HSB34FR250

Product details

General

Catalog Number

HSB34FR250

Connector Type

THIN WALL TUBES/REELS

Material

Polyvinyl chloride

UPC

781810265949

Conductor Related

Conductor Range

#2 AWG to # 1/0 AWG

Conductor Size

1/0AWG - 3/0AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

2