BURNDY
HSHPF_LENGTHS_STICKS_PHOTO_BW
HSHPF_LENGTHS_STICKS_PHOTO_BW
play

HSB34H9PF10, Heat Shrink Tubing, 0.75" ID Min.(Exp.), 0.22" ID Max.(Rec.), #6 - 2, Polyolefin, Thick Wall, Black, Shrink ratio-3:1, 600V.

Brand:

Burndy

Catalog ID:

HSB34H9PF10

Heat Shrink Tubing, 0.75" ID Min.(Exp.), 0.22" ID Max.(Rec.), #6 - 2, Polyolefin, Thick Wall, Black, Shrink ratio-3:1, 600V.

The shrink ratio is 3:1, and the inside diameter is coated with an adhesive sealant to protect against moisture and corrosion

Product details

General

Application

Direct burial applications

Catalog Number

HSB34H9PF10

Connector Type

HEAVY WALL TUBES

Construction Material - Main

Polyolefin

EU RoHS Indicator

Yes

Material

Cross-linked Polyolefin

Temperature Rating

–55° C to 135° C

Type

HS-H-PF

UPC

781810214817

Dimensions

Length

9 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

#6 AWG to #2 AWG

Conductor Size

6AWG - 2AWG

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

250

Minimum Pack Quantity

1

Resources and downloads