Brand: Burndy
Catalog ID: HSB34T48PF
Catalog Number
HSB34T48PF
Connector Type
THIN WALL REEL
Material
Cross-linked Polyolefin
UPC
781810212783
Conductor Range
#1 AWG to #3/0 AWG
Conductor Size
1AWG - 3/0AWG
Certification - CSA Approved
Yes
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Minimum Pack Quantity
1