BURNDY
HSCFR_Photo_BW
HSCFR_Photo_BW

HSB38FR, Heat Shrink Tubing, 0.38" ID Min.(Exp.), 0.19" ID Max.(Rec.), #8 - #6, PVC, Fire retardant, Thin Wall, Black, 50 Ft Reel.

Brand:

Burndy

Catalog ID:

HSB38FR

Heat Shrink Tubing, 0.38" ID Min.(Exp.), 0.19" ID Max.(Rec.), #8 - #6, PVC, Fire retardant, Thin Wall, Black, 50 Ft Reel.

  • Flame Retardant
  • Flexible Polyvinylchloride
  • 2:1 Shrink Ratio
  • 600 Volts

Product details

General

Catalog Number

HSB38FR

Connector Type

THIN WALL TUBES/REELS

Material

Polyvinyl chloride

UPC

781810265956

Conductor Related

Conductor Range

#8 AWG to #6 AWG

Conductor Size

6AWG - 4AWG

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - ETL

No

Certified Listed

TAA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads