BURNDY
HSFR_Photo_BW
HSFR_Photo_BW

HSBL38T48PF, Heat Shrink Tubing, 0.375" ID Min.(Exp.), 0.187" ID Max.(Rec.), #8 - 6, Polyolefin, Thin Wall, Blue, Shrink ratio-2:1, 4 Ft Reel.

Brand:

Burndy

Catalog ID:

HSBL38T48PF

Product details

General

Catalog Number

HSBL38T48PF

Connector Type

THIN WALL REEL

Material

Cross-linked Polyolefin

UPC

781810212677

Conductor Related

Conductor Range

#8 AWG to #6 AWG

Conductor Size

8AWG - 6AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

10