BURNDY
HSCFR_Photo_BW
HSCFR_Photo_BW
play

HSC14FR250FT, PVC Clear Heat Shrink Tubing

Brand:

Burndy

Catalog ID:

HSC14FR250FT

PVC Clear Heat Shrink Tubing.

Product details

General

Catalog Number

HSC14FR250FT

UPC

781810038437

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - ETL

No

Certified Listed

Buy American Act Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

250

Resources and downloads

Specifications

Sales Drawings

Videos

play
Heat Shrink Product Overview & Installation