BURNDY
HSCFR_Photo_BW
HSCFR_Photo_BW
play

HSC14FRFT, PVC Clear Heat Shrink Tubing

Brand:

Burndy

Catalog ID:

HSC14FRFT

PVC Clear Heat Shrink Tubing.

Product details

General

Catalog Number

HSC14FRFT

UPC

781810033685

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - ETL

No

Certified Listed

Buy American Act Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

50

Resources and downloads

Specifications

Sales Drawings

Videos

play
Heat Shrink Product Overview & Installation