BURNDY
HSFR_Photo_BW
HSFR_Photo_BW

HSC14T48PF, Thin Wall Cross-Linked Clear Polyolefin Heat Shrink Tubing, #10-14 AWG, 600 V, Flame Retardant.

Brand:

Burndy

Catalog ID:

HSC14T48PF

Features: Type HS-T-PF Is A Flexible Thin Wall, Flame Retardant Heat Shrink Tubing Made Of Crosslinked Polyolefin, The 2:1 Shrink Ratio Allows For Faster Shrink Recovery, Covering Wire Sizes 18 AWG To 300 KCMIL, Operating Temperatures From -55 To 135 DEG C With A Shrink Temperature Of 120 DEG C, Inner Diameter Expanded: 0.25 IN Minimum, Nominal Diameter: 1/4 IN, Material: Cross-Linked Polyolefin, Conductor Range: 14 - 10 AWG, Inner Diameter After Recovery: 0.12 IN Maximum

Product details

General

Application

For Terminations And Splices

Catalog Number

HSC14T48PF

Color

Clear

Connector Type

THIN WALL REEL

EU RoHS Indicator

Yes

Material

Cross-linked Polyolefin

Sub Brand

VISISHRINK

Type

HS-T-PF, Thin Wall, Flexible, Flame Retardant

UPC

781810212547

Conductor Related

Conductor Range

#14 AWG to #10 AWG

Conductor Size

14AWG - 10AWG

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads