BURNDY
HSIC_ENDCAP_PHOTO_BW
HSIC_ENDCAP_PHOTO_BW
play

HSIC81FR, Heavy Wall Heat Shrinkable End Cap

Brand:

Burndy

Catalog ID:

HSIC81FR

Heavy Wall Cross-Linked Black Polyolefin Heat Shrinkable End Cap, #8-#1 AWG Code, #8-#4 AWG Flex, 600 V, Fire Retardant.

  • Heavy Wall Cross Linked Polyolefin
  • UV94-V0
  • Recognized Flame Retardant Material
  • 3:1 Shrink Ratio
  • Shrink Temperature of 150°C
  • Blue Thermochromic lines disappear during correct installation
  • Rated up to 600 Volts
  • Sealing Adhesive
  • Moisture and Water Resistant
  • UL486D
  • Insulates and Protects
  • Direct Burial

Heavy wall heat shrinkable end cap, 3:1 shrink ratio

Product details

General

Application

For Used To Insulating Exposed Conductors In Energized Applications

Catalog Number

HSIC81FR

Color

Black

Connector Type

HEAVY WALL END CAP

EU RoHS Indicator

Yes

Material

Cross-linked Polyolefin

Sub Brand

HEAT SHRINK

Type

Heat Shrink Tubing

UPC

781810266595

Conductor Related

Conductor Range

#4 AWG to #2/0 AWG

Conductor Size

8AWG - 1AWG

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - ETL

No

Certified Listed

TAA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

10

Resources and downloads