BURNDY
Image of HSTPBK10004FPK5 HSTPBK10004FPK5, Thin Wall Polyolefin Heat Shrink Tubing, Black, 5 pieces, 4 Foot Length, 1" ID
Image of HSTPBK10004FPK5 HSTPBK10004FPK5, Thin Wall Polyolefin Heat Shrink Tubing, Black, 5 pieces, 4 Foot Length, 1" ID

HSTPBK10004FPK5, Thin Wall Polyolefin Heat Shrink Tubing, Black, 5 pieces, 4 Foot Length, 1" ID

Brand:

Burndy

Catalog ID:

HSTPBK10004FPK5

Thin Wall Heat Shrink Tubing is made of flexible, flame retardant, cross-linked polyolefin. 2:1 shrink ratio for faster shrink recovery, ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors. Rated to 600 Volts, resistant to common fluids and solvents. Shrink temperature of 90°C. -55°C to +135°C (-67°F to +275°F) Continuous Operating Temperature. Flame Retardant and UV Resistant.

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

Product details

General

Catalog Number

HSTPBK10004FPK5

Color

Black

Material

Cross-linked Polyolefin

UPC

621945696082

Logistics

Carton Quantity

1