BURNDY
Image of HSTPBK2000100FRL HSTPBK2000100FRL, Thin Wall Polyolefin Heat Shrink Tubing, Black, 100' Reel, 2" ID
Image of HSTPBK2000100FRL HSTPBK2000100FRL, Thin Wall Polyolefin Heat Shrink Tubing, Black, 100' Reel, 2" ID

HSTPBK2000100FRL, Thin Wall Polyolefin Heat Shrink Tubing, Black, 100' Reel, 2" ID

Brand:

Burndy

Catalog ID:

HSTPBK2000100FRL

2 I.D., 1 Unit = 100 Ft., Color = Black, 2:1 Ratio, Thin Wall Polyolefin Heat Shrink, 600V Max, Shrink Temp 90°C Min, -55°C To 135°C Continuous Operating Temp, Store At 21°C.

Product details

General

Catalog Number

HSTPBK2000100FRL

Color

Black

Material

Cross-linked Polyolefin

UPC

621945697218

Logistics

Carton Quantity

1