BURNDY
Image of HSTPCL20004FPK5 HSTPCL20004FPK5, Thin Wall Polyolefin Heat Shrink Tubing, Clear, 5 pieces, 4 Foot Lengths, 2" ID
Image of HSTPCL20004FPK5 HSTPCL20004FPK5, Thin Wall Polyolefin Heat Shrink Tubing, Clear, 5 pieces, 4 Foot Lengths, 2" ID

HSTPCL20004FPK5, Thin Wall Polyolefin Heat Shrink Tubing, Clear, 5 pieces, 4 Foot Lengths, 2" ID

Brand:

Burndy

Catalog ID:

HSTPCL20004FPK5

Thin Wall Heat Shrink Tubing is made of flexible, cross-linked polyolefin. 2:1 shrink ratio for faster shrink recovery, ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors. Rated to 600 Volts, resistant to common fluids and solvents. Shrink temperature of 90°C. -55°C to +135°C (-67°F to +275°F) Continuous Operating Temperature.

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

Product details

General

Catalog Number

HSTPCL20004FPK5

Color

Clear

Material

Cross-linked Polyolefin

UPC

621945697287

Logistics

Carton Quantity

1