BURNDY
Image of HSTPYG01876IPK25 HSTPYG01876IPK25, Thin Wall Polyolefin Heat Shrink Tubing, Yellow/Green, 25-Pack, 6" Lengths, 3/16" ID
Image of HSTPYG01876IPK25 HSTPYG01876IPK25, Thin Wall Polyolefin Heat Shrink Tubing, Yellow/Green, 25-Pack, 6" Lengths, 3/16" ID

HSTPYG01876IPK25, Thin Wall Polyolefin Heat Shrink Tubing, Yellow/Green, 25-Pack, 6" Lengths, 3/16" ID

Brand:

Burndy

Catalog ID:

HSTPYG01876IPK25

3/16 I.D., 1 Unit = 1 Pk Of 25, Color = Yellow/Green, 3:1 Shrink Ratio, Thin Wall Polyolefin Heat Shrink, 600V Max, Shrink Temp 90°C Min, -55°C To 135°C Continuous Operating Temp, Store At 21°C.

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 3:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents