BURNDY
HSFR_Photo_BW
HSFR_Photo_BW

HSW34T300PF, Heat Shrink Tubing, 0.75" ID Min.(Exp.), 0.375" ID Max.(Rec.), #1 - 3/0, Thin Wall, Black, 25 Ft Reel

Brand:

Burndy

Catalog ID:

HSW34T300PF

Product details

General

Catalog Number

HSW34T300PF

Color

White

Connector Type

THIN WALL REEL

Material

Cross-linked Polyolefin

UPC

781810213964

Conductor Related

Conductor Range

#1 AWG to #3/0 AWG

Conductor Size

1AWG - 3/0AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1