BURNDY
Image of HYAOF39 HYAOF39, Dual Rated High Capacity Limiter
Image of HYAOF39 HYAOF39, Dual Rated High Capacity Limiter

HYAOF39, Dual Rated High Capacity Limiter

Brand:

Burndy

Catalog ID:

HYAOF39

Product details

General

Catalog Number

HYAOF39

Connector Type

Limiter

Die Index

24

Physical Attribute - Number of Holes

2

UPC

621945465763

UPC 12 Digit

6219454333666

Dimensions

Dimension - B Length fraction

2-1/2 in

Dimension - B Length inch

2.50 in

Dimension - Bolt Size fraction

1/2

Dimension - D inch

2 in

Dimension - Hole Size inch

0.56 in

Dimension - Length Overall inch

1.31 in

Dimension - Pad Width inch

51 in

Conductor Related

Conductor - AL Str Size

750 kcmil

Conductor - AL Str Size Range

750 kcmil

Conductor - Copper Str Size

750 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Logistics

Carton Quantity

6

Minimum Pack Quantity

20

Pallet Quantity

90

Resources and downloads