BURNDY
Image of HYMS34 HYMS34, High Capacity Limiter
Image of HYMS34 HYMS34, High Capacity Limiter

HYMS34, High Capacity Limiter

Brand:

Burndy

Catalog ID:

HYMS34

Product details

General

Catalog Number

HYMS34

Connector Type

Limiter

Die Index

20

Physical Attribute - Number of Crimps Required

4

Plated

N

Plating Type

Unplated

UPC

621945465817

UPC 12 Digit

7818108031588

Dimensions

Dimension - B Length inch

1.88 in

Dimension - Hole Size inch

0.56 in

Dimension - P inch

0.81 in

Conductor Related

Conductor - Copper Str Size

500 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - UL Recognized

No

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

1080

Resources and downloads