BURNDY
Image of MD78WCS HYTOOLâ„¢ Hand-Operated Crimper, Polymer Handles, O and D3 grooves; Carry case
Image of MD78WCS HYTOOLâ„¢ Hand-Operated Crimper, Polymer Handles, O and D3 grooves; Carry case

HYTOOLâ„¢ Hand-Operated Crimper, Polymer Handles, O and D3 grooves; Carry case

Brand:

Burndy

Catalog ID:

MD78WCS

Crimper, Polymer Handles, O & D3 Grooves; Carry Case.

  • Ergonomically designed, one-piece, composite polymer handles
  • Comfort grip handles
  • Time-proven steel jaw designs
  • No tool adjustment required
  • 99,000 crimp/cycle life
  • Positive lock, spring loaded die retainer buttons
  • PTFE impregnated steel/bronze bushings and stainless steel pins
  • Electroless nickel plated jaws and jaw links

Product details

General

Application

Crimping

Application - For Use On

Copper, Aluminum, ACSR, Steel, Copperweld, Alumoweld, 6201, 5005, Compressed and Compact Conductors

Catalog Number

MD78WCS

Crimp Force Capacity

4.5 ton

Die Type

W and X Die

Tool Type

Hand Operated Crimper

Trade Name

POSI-PRESSâ„¢ HYTOOLâ„¢

Type

Crimper

UPC

781810528846

UPC 12 Digit

7818105288466

Dimensions

Length

25 in

Weight

7 lb

Width

8 in

Conductor Related

Crimping Ranges

Taps: Copper: #10 sol. to 2/0 str., Aluminum & ACSR: #14 sol. to 4/0 ACSR; Stirrups: #6 to 4/0 ACSR; Overhead Full Tension Deadends, Full Tension Splices and Terminals: #10 str. to 4/0 ACSR; Installs Splices, Taps or Terminations: #8 to 500 kcmil Copper Stranded, #8 to 350 kcmil Copper Flex, #8 to 350 kcmil Aluminum

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Tool, Metal Case

Resources and downloads