BURNDY
Image of K2C17G7 K2C17G7, SERVIT POST Mechanical Connector, 2 Cables to Flat
Image of K2C17G7 K2C17G7, SERVIT POST Mechanical Connector, 2 Cables to Flat

K2C17G7, SERVIT POST Mechanical Connector, 2 Cables to Flat

Brand:

Burndy

Catalog ID:

K2C17G7

Accepts 2 conductors; #10 - #6 Copper Solid or #10 - #7 Copper Stranded; 80 lb-in torque.

  • SERVIT POST mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

Product details

General

Catalog Number

K2C17G7

Material

Bronze, Silicon (DURIUM is a trademark)

Plated

N

Plating Type

Unplated

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810112663

UPC 12 Digit

7818101126633

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Physical Attribute - Number of Conductors Accommodated Total

2

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

7200

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings