BURNDY
Image of K2C20B1TN K2C20B1TN, SERVIT POST Mechanical Connector, 2 Cables to Flat
Image of K2C20B1TN K2C20B1TN, SERVIT POST Mechanical Connector, 2 Cables to Flat

K2C20B1TN, SERVIT POST Mechanical Connector, 2 Cables to Flat

Brand:

Burndy

Catalog ID:

K2C20B1TN

Tin plated; Accepts 2 conductors; #10 - #5 Stranded Copper or #10 - #4 Solid Copper; 5/16" Stud.

  • SERVIT POST mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

Product details

General

Catalog Number

K2C20B1TN

Material

Bronze Alloy, Leaded

Plated

Y

Plating Type

Tin Plated

Stud Installation Torque inch pounds

180 LBS/in

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810512906

UPC 12 Digit

7818105129066

Dimensions

Dimension - B Length inch

0.85 in

Dimension - Body Width inch

0.50 in

Dimension - D inch

1.00 in

Dimension - Height inch

1.06 in

Dimension - Height mm

26.9 mm

Dimension - L Length Overall mm

52 mm

Dimension - Length Overall inch

2.06 in

Dimension - Nut Width inch

0.69 in

Dimension - P inch

0.22 in

Conductor Related

Conductor - Copper Solid Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Solid Size Range

10 AWG-4 AWG

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG

Conductor - Copper Str Size Range

10 AWG-5 AWG

Physical Attribute - Number of Conductors Accommodated Total

2

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

19800

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings