BURNDY
Image of K2C26B1TN K2C26B1TN, SERVIT POST Mechanical Connector, 2 Cables to Flat
Image of K2C26B1TN K2C26B1TN, SERVIT POST Mechanical Connector, 2 Cables to Flat

K2C26B1TN, SERVIT POST Mechanical Connector, 2 Cables to Flat

Brand:

Burndy

Catalog ID:

K2C26B1TN

Tin plated; Accepts 2 conductors; #2 - 2/0 Stranded Copper; #2 - 3/0 Solid Copper; 1/2" Stud.

  • SERVIT POST mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

Product details

General

Catalog Number

K2C26B1TN

Material

Bronze Alloy, Leaded

Plated

Y

Plating Type

Tin Plated

Stud Installation Torque inch pounds

480 LBS/in

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810091470

UPC 12 Digit

7818100914700

Dimensions

Dimension - B Length inch

1.04 in

Dimension - Body Width inch

0.88 in

Dimension - D inch

1.25 in

Dimension - Height inch

1.81 in

Dimension - Height mm

46 mm

Dimension - L Length Overall mm

78 mm

Dimension - Length Overall inch

3.09 in

Dimension - Nut Width inch

1.04 in

Dimension - P inch

0.44 in

Conductor Related

Conductor - Copper Solid Size

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG

Conductor - Copper Solid Size Range

2 AWG-3/0 AWG

Conductor - Copper Str Size

2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Size Range

2 AWG-2/0 AWG

Physical Attribute - Number of Conductors Accommodated Total

2

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

5800

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings