BURNDY
Image of K2C34B1 K2C34B1, SERVIT POST Mechanical Connector, 2 Cables to Flat
Image of K2C34B1 K2C34B1, SERVIT POST Mechanical Connector, 2 Cables to Flat

K2C34B1, SERVIT POST Mechanical Connector, 2 Cables to Flat

Brand:

Burndy

Catalog ID:

K2C34B1

Mechanical Grounding Connector, 2 Cables to Flat, 3/0 AWG - 500 kcmil (Str).

  • SERVIT POST mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

Product details

General

Catalog Number

K2C34B1

Material

Copper Alloy

Plated

N

Plating Type

Unplated

Stud Installation Torque inch pounds

1050 LBS/in

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810257753

UPC 12 Digit

7818102577533

Dimensions

Dimension - B Length fraction

1-1/2 in

Dimension - B Length inch

1.49 in

Dimension - Body Width inch

1.62 in

Dimension - Bolt Size fraction

3/4

Dimension - D inch

1.75 in

Dimension - Height fraction

2-3/8

Dimension - Height inch

2.38 in

Dimension - Height mm

60.5 mm

Dimension - L Length Overall mm

104.6 mm

Dimension - Length Overall inch

4.12 in

Dimension - Nut Width inch

2.00 in

Dimension - P inch

0.85 in

Dimension - Threads per inch

10

Conductor Related

Conductor - Copper Str Size

3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

3/0 AWG-500 kcmil

Physical Attribute - Number of Conductors Accommodated Total

2

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1