BURNDY
Image of K6P28TN K6P28TN, Cu, Underground Multiple Outlet Transformer Terminal, #6-4/0 Str, supplied with cover
Image of K6P28TN K6P28TN, Cu, Underground Multiple Outlet Transformer Terminal, #6-4/0 Str, supplied with cover

K6P28TN, Cu, Underground Multiple Outlet Transformer Terminal, #6-4/0 Str, supplied with cover

Brand:

Burndy

Catalog ID:

K6P28TN

Product details

General

Catalog Number

K6P28TN

Connector Type

Multiple Service Connector

Material

Copper Alloy

Material - Hardware

Brass

Number Of Outlets

6

Plated

Y

Plating Type

Tin - Electro Plated

UPC

781810089828

UPC 12 Digit

7818100898288

Dimensions

Dimension - B Length fraction

2-3/4 in

Dimension - B Length inch

2.75 in

Dimension - Pad Width inch

1.63 in

Conductor Related

Conductor - Copper Str Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

6 AWG-4/0 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

5

Resources and downloads