BURNDY
Image of K6PC34U K6PC34U, Univeral Underground Service Tap, Cover Only, for Al or Cu
Image of K6PC34U K6PC34U, Univeral Underground Service Tap, Cover Only, for Al or Cu

K6PC34U, Univeral Underground Service Tap, Cover Only, for Al or Cu

Brand:

Burndy

Catalog ID:

K6PC34U

Product details

General

Catalog Number

K6PC34U

Connector Type

Cover

Material

Polyethylene

UPC

781810189054

UPC 12 Digit

7818101890544

Dimensions

Dimension - Height fraction

2-11/50 in

Dimension - Height inch

2.22 in

Dimension - Length Overall inch

5.96 in

Conductor Related

Conductor - AL Str Size

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil

Conductor - AL Str Size Range

6 AWG-500 kcmil

Conductor - Copper Str Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

6 AWG-500 kcmil

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads