BURNDY
Image of KA4CG16 KA4CG16, CU Terminal, #14 Solid - #4 Stranded Copper; 5/16 Stud
Image of KA4CG16 KA4CG16, CU Terminal, #14 Solid - #4 Stranded Copper; 5/16 Stud

KA4CG16, CU Terminal, #14 Solid - #4 Stranded Copper; 5/16 Stud

Brand:

Burndy

Catalog ID:

KA4CG16

Compact, high copper alloy terminal for joining cable to equipment pads or terminal blocks

Product details

General

Catalog Number

KA4CG16

Connector Type

Terminal

Hardware Type

5/16 UNF Slotted SetScrew

Material

Copper

Material - Hardware

Steel

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Slot

Plated

N

Plating Type

Unplated

Type

Bolted Lugs & Terminals

UPC

781810006269

Dimensions

Dimension - B Length fraction

8/17 in

Dimension - B Length inch

0.47 in

Dimension - Height fraction

67/87 in

Dimension - Height inch

0.77 in

Dimension - Height mm

19.6 mm

Dimension - Hole Size inch

0.32 in

Dimension - Hole Size mm

8 mm

Dimension - L Length Overall mm

28 mm

Dimension - Length Overall inch

1.11 in

Dimension - N inch

0.25 in

Dimension - Pad Width inch

0.54 in

Conductor Related

Conductor - Copper Solid Size

14;13;12;11;10;9;8;7;6;5;4

Conductor - Copper Solid Size Range

14-4

Conductor - Copper Str Size

14;12;10;9;8;7;6;5;4

Conductor - Copper Str Size Range

14-4

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

59400

Resources and downloads