BURNDY
Image of KA8CH KA8CH, #14 Solid - #8 Stranded Copper; #10 Stud; 45 in-lb recommended torque
Image of KA8CH KA8CH, #14 Solid - #8 Stranded Copper; #10 Stud; 45 in-lb recommended torque

KA8CH, #14 Solid - #8 Stranded Copper; #10 Stud; 45 in-lb recommended torque

Brand:

Burndy

Catalog ID:

KA8CH

Product details

General

Catalog Number

KA8CH

Connector Type

Terminal

Material

Copper

Plated

N

Plating Type

Unplated

Temperature Rating

194

Trade Name

KA-LUG™

Type

Bolted Lugs & Terminals

UPC

781810528358

UPC 12 Digit

7818105283588

Dimensions

Dimension - Height mm

0 mm

Electrical Ratings

Rating - Minimum Voltage

600

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

100