BURNDY
Image of KA8CNK KA8CNK, #14 Solid - #8 Stranded Copper; #10 Stud; 45 in-lb recommended torque; Nickel plated
Image of KA8CNK KA8CNK, #14 Solid - #8 Stranded Copper; #10 Stud; 45 in-lb recommended torque; Nickel plated

KA8CNK, #14 Solid - #8 Stranded Copper; #10 Stud; 45 in-lb recommended torque; Nickel plated

Brand:

Burndy

Catalog ID:

KA8CNK

  • Compact, high copper alloy terminal for joining cable to equipment pads or terminal blocks
  • Nickel plated

Product details

General

Catalog Number

KA8CNK

Connector Type

Terminal

Hardware Type

#12 UNC Slotted SetScrew

Material

Copper

Material - Hardware

Steel

Physical Attribute - Screw Type

Flat head round tip

Plated

Y

Plating Type

Nickel Plated

Type

Bolted Lugs & Terminals

UPC

781810079898

Dimensions

Dimension - Height inch

15.42 in

Dimension - Height mm

15.5 mm

Dimension - Hole Size inch

0.21 in

Dimension - Hole Size mm

5.3 mm

Dimension - L Length Overall mm

20.6 mm

Dimension - Length Overall inch

0.81 in

Dimension - Mounting Hardware Bolt Size inch

12.24 UNC

Dimension - N inch

0.19 in

Dimension - Pad Width inch

0.38 in

Dimension - Width inch

0.38 in

Dimension - Width mm

9.70 mm

Conductor Related

Conductor - Copper Solid Size

14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG

Conductor - Copper Str Size Range

# 14 Sol. - # 8 Str.

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Resources and downloads