BURNDY
Image of KASB31U2N KASB31U2N, QIKSHEAR™ Shear Bolt Lug, 250-350 kcmil 2-hole
Image of KASB31U2N KASB31U2N, QIKSHEAR™ Shear Bolt Lug, 250-350 kcmil 2-hole

KASB31U2N, QIKSHEAR™ Shear Bolt Lug, 250-350 kcmil 2-hole

Brand:

Burndy

Catalog ID:

KASB31U2N

QIKSHEAR™ Shear Bolt Lug, 250-350 kcmil 2-hole, (2) 1/2 holes, 3/8 socket

  • No Tooling or Die Investement Required, no crimp tools necessary
  • Dual Rated AL9CU for use with both copper and aluminum conductor
  • cULus Listed Wire Connector to UL486A-486B
  • Up to 35kV voltage rating
  • Tin Plated aluminum connectors and bolts reduce galvanic corrosion and oxide build up
  • Range-taking capabilities on most sizes

Product details

General

Catalog Number

KASB31U2N

Type

Bolted Lugs & Terminals

UPC

621945658905

Dimensions

Length

4.15 in

Logistics

Carton Quantity

14

Pallet Quantity

1260