BURNDY
Image of KASB44U38 KASB44U38, QIKSHEAR™ Shear Bolt Lug, 1000 kcmil 1-hole
Image of KASB44U38 KASB44U38, QIKSHEAR™ Shear Bolt Lug, 1000 kcmil 1-hole

KASB44U38, QIKSHEAR™ Shear Bolt Lug, 1000 kcmil 1-hole

Brand:

Burndy

Catalog ID:

KASB44U38

QIKSHEAR™ Shear Bolt Lug, 1000 kcmil 1-hole, 3/8 hole, 3/8 socket

  • No Tooling or Die Investement Required, no crimp tools necessary
  • Dual Rated AL9CU for use with both copper and aluminum conductor
  • cULus Listed Wire Connector to UL486A-486B
  • Up to 35kV voltage rating
  • Tin Plated aluminum connectors and bolts reduce galvanic corrosion and oxide build up
  • Range-taking capabilities on most sizes

Product details

General

Catalog Number

KASB44U38

Type

Bolted Lugs & Terminals

UPC

621945646377

Dimensions

Length

4.97 in

Resources and downloads