BURNDY
1545kvaXfmrLugKit_Photo_ColorCMYK
1545kvaXfmrLugKit_Photo_ColorCMYK

KAUKIT2, High Strength Aluminium Alloy Tranformer Lug Kit, #6 - 250 kcmil, Tin-Plated

Brand:

Burndy

Catalog ID:

KAUKIT2

High Strength Aluminium Alloy Tranformer Lug Kit, #6 - 250 kcmil, Tin-Plated.

  • UL Listed, CSA Certified, AL9CU dual rated set screw terminals to ensure the transformer feeders and taps are terminated properly
  • Plated steel cap screws and hex nuts with captive conical washers or individual Belleville washers
  • Terminal to bus connections made using proper hardware resulting in true torque to pressure performance compensates for dissimilar metal expansion and contraction
  • Hardware packed in plastic bag to prevent lost hardware prior to installation
  • Larger 800 kcmil lugs (KAUKIT3 and KAUKIT4 only) accommodates common 750 kcmil tap conductors in larger transformers

Features: These Dual-Rated Lugs Are Constructed From High Strength Aluminum Alloy And Electro Tinplated To Provide Low Contact Resistance, Lugs And Mounting Hardware Packaged Together In These Kits, UL Listed AL9CU Dual Rated Set Screw Terminals And CSA Certified, Ensure The Transformer Feeders And Taps Are Terminated Properly, Plated Steel Cap Screws And Hex Nuts With Captive Conical Washers Or Individual Belleville Washers, Terminal To Bus Connections Are Made Using Proper Hardware Resulting In True Torque To Pressure Performance, Compensates For Dissimilar Metal Expansion And Contraction, Hardware Packed In Plastic Bag, No Lost Hardware Prior To Installation, Conductor Type: Run: Stranded Aluminum Or Copper, Includes: (8) 1/4-20 X 3/4 IN, (8) 1/4-20 X 2 IN Hex Head, (16) 1/4-20 Hex Head, (12) KA29U Terminal, Captive To Nut Flat Washer, Transformer Kva Rating Range: 50 - 75 KVA For Single Phase, 75 - 112.5 KVA For Three Phase

Product details

General

Application

used to provide low contact resistance

Catalog Number

KAUKIT2

Connector Type

Lug/Hardware Kit

EU RoHS Indicator

Yes

Material

Aluminum

Sub Brand

UNIVERSAL TERM

Type

Bolted Lugs & Terminals

UPC

781810600122

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor - AL Str Size

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Certified Listed

TAA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Package Contents

(12) KA29U;(8) 1/4 - 20 x 3/4 in, (8) 1/4-20 x 2 in Hex Head Bolt;(16) 1/4-20 in Hex Head Nut;Captive to Nut

Pallet Quantity

840