BURNDY
Image of KC22B2TN KC22B2TN, SERVIT POST Mechanical Connector, Cable to Flat, Tin Plated
Image of KC22B2TN KC22B2TN, SERVIT POST Mechanical Connector, Cable to Flat, Tin Plated

KC22B2TN, SERVIT POST Mechanical Connector, Cable to Flat, Tin Plated

Brand:

Burndy

Catalog ID:

KC22B2TN

Mechanical Connector; Cable to Flat; Nut Torque: 275 in-lbs; Stud Torque: 280 in-lbs.

  • SERVIT POST tin-plated mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

Product details

General

Catalog Number

KC22B2TN

Material

Bronze, Leaded, Commercial

Plated

N

Plating Type

Tin Plated

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810523681

UPC 12 Digit

7818105236811

Dimensions

Dimension - B Length inch

0.41 in

Dimension - Cross Flats inch

0.62 in

Dimension - D inch

0.50 in

Dimension - Height inch

1.00 in

Dimension - Height mm

25.4 mm

Dimension - L Length Overall mm

38 mm

Dimension - Length Overall inch

1.50 in

Dimension - P inch

0.27 in

Dimension - Width inch

0.88 in

Dimension - Width mm

22 mm

Conductor Related

Conductor - Copper Solid Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Size Range

2 AWG-10 AWG

Conductor - Copper Str Size Range

3 AWG-10 AWG

Physical Attribute - Number of Conductors Accommodated Total

1

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

5800

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings