BURNDY
Image of KK6A39U12LNP KK6A39U12LNP, 6 Conductor, 12-Hole NEMA pad; #2 AWG-750 kcmil; Lay-In Style Universal Connector
* Representative image
Image of KK6A39U12LNP KK6A39U12LNP, 6 Conductor, 12-Hole NEMA pad; #2 AWG-750 kcmil; Lay-In Style Universal Connector

KK6A39U12LNP, 6 Conductor, 12-Hole NEMA pad; #2 AWG-750 kcmil; Lay-In Style Universal Connector

Brand:

Burndy

Catalog ID:

KK6A39U12LNP

Lay-In Style Universal Transformer Connector, #2 AWG-750 kcmil; Accepts 8 conductors, 12-Hole NEMA mounting holes; No oxide inhibitor pre-applied, remove -NP from catalog number for product supplied with PENETROX oxide inhibitor pre-applied

  • Fabricated from 6061-T6 aluminum allow for conductivity and strength
  • Clear plated for low-contact resistance
  • For use with both copper and aluminum conductor
  • Lay-In configuration offers ease of conductor insertion

Product details

General

Catalog Number

KK6A39U12LNP

Type

Bolted Lugs & Terminals

UPC

621945657472