BURNDY
Image of KK8A31U10 KK8A31U10, Universal Terminal, 8 Conductors, #6 AWG-350 kcmil, Dual Rated
Image of KK8A31U10 KK8A31U10, Universal Terminal, 8 Conductors, #6 AWG-350 kcmil, Dual Rated

KK8A31U10, Universal Terminal, 8 Conductors, #6 AWG-350 kcmil, Dual Rated

Brand:

Burndy

Catalog ID:

KK8A31U10

8 Conductors; #6 AWG - 350 kcmil; Dual Rated.

  • Dual rated panelboard lugs constructed from high strength extruded aluminum alloy , electro tin-plated to provide low contact resistance

Product details

General

Catalog Number

KK8A31U10

Connector Type

Parallel Set-Screw

Finish Type

Clear Plate

Material

Aluminum

Physical Attribute - Number of Holes

10

Plated

Y

Plating Type

Clear plated

Type

Bolted Lugs & Terminals

UPC

781810666647

Dimensions

Dimension - Bolt Size fraction

9/16

Dimension - Height inch

1.5 in

Dimension - Height mm

38.1 mm

Dimension - L Length Overall mm

222 mm

Dimension - Length Overall inch

8.75 in

Dimension - Pad Width inch

3.43 in

Dimension - Stud Size fraction

9/16

Conductor Related

Conductor - AL Str Size Range

12 Str. - 350 Kcmil

Conductor - Copper Str Size Range

12 Str. - 350 Kcmil

Conductor Size

6 AWG-350 KCMIL

Conductor Type

  • CU C Str-Size
  • AL C Str-Size

Number of Conductors

8

Number Of Wires

8

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Minimum Pack Quantity

1