BURNDY
Image of KK8A39U12 KK8A39U12, Universal Terminal, 8 Conductors, #2 AWG-750 kcmil, Dual Rated
Image of KK8A39U12 KK8A39U12, Universal Terminal, 8 Conductors, #2 AWG-750 kcmil, Dual Rated

KK8A39U12, Universal Terminal, 8 Conductors, #2 AWG-750 kcmil, Dual Rated

Brand:

Burndy

Catalog ID:

KK8A39U12

8 Conductors #2 AWG - 750 kcmil; Dual Rated.

  • Dual rated panelboard lugs constructed from high strength extruded aluminum alloy , electro tin-plated to provide low contact resistance

These dual rated six and eight conductor lugs are constructed from high strength aluminum alloy and electro tin plated to provide low contact resistance

Product details

General

Catalog Number

KK8A39U12

Connector Type

Parallel Set-Screw

Construction Material - Main

Aluminum

EU RoHS Indicator

Contact Manufacturer

Finish Type

Clear Plate Cms-14

Material

Aluminum

Number of Holes

12

Physical Attribute - Number of Holes

12

Plated

Y

Plating Type

Clear plated

Sub Brand

Universal Terminals

Type

KK8A-U

UPC

781810666685

Dimensions

Dimension - Bolt Size fraction

9/16

Dimension - Height inch

1.63 in

Dimension - Height mm

47.8 mm

Dimension - L Length Overall mm

267 mm

Dimension - Length Overall inch

10.50 in

Dimension - Pad Width inch

3.44 in

Dimension - Stud Size fraction

9/16

Conductor Related

Conductor - AL Str Size Range

2 Str. - 750 Kcmil

Conductor - Copper Str Size Range

2 Str. - 750 Kcmil

Conductor Size

2 AWG-750 KCMIL

Conductor Type

  • CU C Str-Size
  • AL C Str-Size

Number of Conductors

8

Number Of Wires

8

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certified Listed

TAA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

8

Minimum Pack Quantity

1