BURNDY
Image of KKA31U2N KKA31U2N, Aluminum Universal Terminal, 2 Hole, 6 AWG (Str)-350 kcmil, 1/2" Stud, 1.75" Stud Hole Spacing, 2 Screws, Al/Cu Rated, Tin Plated
Image of KKA31U2N KKA31U2N, Aluminum Universal Terminal, 2 Hole, 6 AWG (Str)-350 kcmil, 1/2" Stud, 1.75" Stud Hole Spacing, 2 Screws, Al/Cu Rated, Tin Plated

KKA31U2N, Aluminum Universal Terminal, 2 Hole, 6 AWG (Str)-350 kcmil, 1/2" Stud, 1.75" Stud Hole Spacing, 2 Screws, Al/Cu Rated, Tin Plated

Brand:

Burndy

Catalog ID:

KKA31U2N

Aluminum Universal Terminal, 2 Hole, 6 AWG (Str)-350 kcmil, 1/2" Stud, 1.75" Stud Hole Spacing, 2 Screws, Al/Cu Rated, Tin Plated.

  • Dual rated panelboard lugs constructed from high strength extruded aluminum alloy , electro tin-plated to provide low contact resistance

Universal terminal, These dual-rated one conductor lugs are constructed from high strength aluminum alloy and electro tin-plated to provide low contact resistance

Product details

General

Application

For Aluminum and Copper Conductors

Catalog Number

KKA31U2N

Connector Type

Terminal

EU RoHS Indicator

No

Installation Torque Recommended in-lb

275

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Allen

Plated

Y

Plating Type

Tin

Sub Brand

UNIVERSAL TERMINAL

Type

Bolted Lugs & Terminals

UPC

781810370438

Dimensions

Dimension - Bolt Hole Size inch

0.50 in

Dimension - Bolt Size fraction

1/2

Dimension - D inch

3.16 in

Dimension - Height fraction

1-17/32 in

Dimension - Height inch

1.52 in

Dimension - Height mm

38.6 mm

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

140 mm

Dimension - Length Overall inch

5.50 in

Dimension - N inch

0.63 in

Dimension - Pad Width inch

1.27 in

Dimension - Stud Size inch

1/2

Dimension - Width inch

1.25 in

Conductor Related

Conductor - AL Str Size

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil

Conductor - AL Str Size Range

6 AWG-350 kcmil

Conductor - Copper Str Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Str Size Range

6 AWG-350 kcmil

Conductor Size

6 AWG-350 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

No

Certified Listed

Buy American Act Compliant (All status valid till December 2024)

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

36

Minimum Pack Quantity

1