BURNDY
Image of KKA36U2N KKA36U2N, Al Universal Terminal, 2 Holes, #2 AWG (STR)-600 KCMIL, 1/2 IN Stud, 1.75 IN Spacing, 5.50 IN L, Tin Plated
Image of KKA36U2N KKA36U2N, Al Universal Terminal, 2 Holes, #2 AWG (STR)-600 KCMIL, 1/2 IN Stud, 1.75 IN Spacing, 5.50 IN L, Tin Plated

KKA36U2N, Al Universal Terminal, 2 Holes, #2 AWG (STR)-600 KCMIL, 1/2 IN Stud, 1.75 IN Spacing, 5.50 IN L, Tin Plated

Brand:

Burndy

Catalog ID:

KKA36U2N

Dual rated panelboard lugs constructed from high strength extruded aluminum alloy , electro tin-plated to provide low contact resistance

Product details

General

Catalog Number

KKA36U2N

Connector Type

Terminal

Installation Torque Recommended in-lb

550

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Allen

Plated

Y

Plating Type

Tin

Type

Bolted Lugs & Terminals

UPC

781810124437

Dimensions

Dimension - Bolt Hole Size inch

0.50 in

Dimension - Bolt Size fraction

1/2

Dimension - D inch

3.25 in

Dimension - Height fraction

1-17/32 in

Dimension - Height inch

1.52 in

Dimension - Height mm

38.6 mm

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

140 mm

Dimension - Length Overall inch

5.50 in

Dimension - N inch

0.63 in

Dimension - Pad Width inch

1.39 in

Dimension - Stud Size inch

1/2

Conductor Related

Conductor - AL Str Size

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil

Conductor - AL Str Size Range

2 AWG-600 kcmil

Conductor - Copper Str Size

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil

Conductor - Copper Str Size Range

2 AWG-600 kcmil

Conductor Size

2 AWG-600 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Pallet Quantity

36