BURNDY
Image of KLU175 KLU175, Copper Terminal, Offset Tongue, 1 Hole, 4-3/0 AWG (Str), 3/8" Stud, 1 Screw
Image of KLU175 KLU175, Copper Terminal, Offset Tongue, 1 Hole, 4-3/0 AWG (Str), 3/8" Stud, 1 Screw

KLU175, Copper Terminal, Offset Tongue, 1 Hole, 4-3/0 AWG (Str), 3/8" Stud, 1 Screw

Brand:

Burndy

Catalog ID:

KLU175

Copper Terminal, Offset Tongue, 1 Hole, 4-3/0 AWG (Str), 3/8" Stud, 1 Screw.

Features: Convenient Range-Taking Design: One Conductor Accommodates Several Conductor Sizes, High Conductivity Copper Alloy: Long Lasting Reliable Contact, Compact Design: Easy To Use, Reduces Labor Time, Slot Robertson Screw, Hex Head/Hex Socket Bolt: No Special Installation Tools Required, Eliminates Over-Torquing/Potential Conductor Damage, High Copper Alloy Terminal With Offset Tongue For Joining A Wide Range Of Cable To Equipment Pads Or Bar, Easy To Install With Screwdriver Or Wrench, Connector Is Reusable, Plain Copper Finish, For Copper Cable, Wire Strip Length: 1 IN, Stud/bolt Size: 3/8 IN, Set Screw Type: Hex Socket, Stud/bolt Hole Size: 3/8 IN, Dimension N: 0.43 IN, Installation Torque: 124 IN-LB, Length: 2.2 IN, Width: 0.75 IN, Tongue Width : 0.75 IN, Dimension B: 0.71 IN, Dimension K: 0.39 IN, Dimension T: 0.16 IN

Product details

General

Application

For Joining A Wide Range Of Copper Cable To Equipment Pads Or Bar

Catalog Number

KLU175

Connector Type

Pressure Bar

EU RoHS Indicator

Yes

Hardware Type

3/8 UNF Socket/HexScrew

Installation Torque Recommended in-lb

120

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Sub Brand

SCRULUG

Trade Name

SCRULUG™

Type

Bolted Lugs & Terminals

UPC

781810351406

Dimensions

Dimension - B Length fraction

22/31 in

Dimension - B Length inch

0.71 in

Dimension - Bolt Size fraction

3/8

Dimension - Height mm

0 mm

Dimension - Hole Size inch

0.39 in

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

56 mm

Dimension - Length Overall inch

2.20 in

Dimension - N inch

0.43 in

Dimension - Pad Width inch

0.75 in

Dimension - Screw Size inch

3/8

Dimension - Strip Length inch

1 in

Dimension - Stud Size inch

3/8

Conductor Related

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG

Conductor - Copper Str Size Range

4 AWG-3/0 AWG

Conductor Size

4-3/0 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads