BURNDY
Image of KLU225CG5 KLU225CG5, Copper Terminal, Offset Tongue, 1 Hole, 2-4/0 AWG (Str), 1/2" Stud, 1 Screw
Image of KLU225CG5 KLU225CG5, Copper Terminal, Offset Tongue, 1 Hole, 2-4/0 AWG (Str), 1/2" Stud, 1 Screw

KLU225CG5, Copper Terminal, Offset Tongue, 1 Hole, 2-4/0 AWG (Str), 1/2" Stud, 1 Screw

Brand:

Burndy

Catalog ID:

KLU225CG5

Product details

General

Catalog Number

KLU225CG5

Connector Type

Terminal

Hardware Type

7/16 UNF Socket/HexScrew

Installation Torque Recommended in-lb

204 LBS/in

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Temperature Rating

194

Trade Name

SCRULUG™

Type

Bolted Lugs & Terminals

UPC

621945234994

UPC 12 Digit

6219452349944

Dimensions

Dimension - B Length fraction

67/87 in

Dimension - B Length inch

0.77 in

Dimension - Height mm

0 mm

Dimension - Hole Size inch

0.33 in

Dimension - Hole Size mm

8 mm

Dimension - L Length Overall mm

65 mm

Dimension - Length Overall inch

2.56 in

Dimension - N inch

0.51 in

Dimension - Pad Width inch

0.99 in

Dimension - Strip Length inch

1 5/16

Dimension - Stud Size inch

5/16

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Size

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

2 AWG-4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

9250

Resources and downloads