BURNDY
Image of KLU25TP KLU25TP, Copper Terminal Offset Tongue, 1-Hole, #14-#10 Sol, #6 Stud, 1 Screw
Image of KLU25TP KLU25TP, Copper Terminal Offset Tongue, 1-Hole, #14-#10 Sol, #6 Stud, 1 Screw

KLU25TP, Copper Terminal Offset Tongue, 1-Hole, #14-#10 Sol, #6 Stud, 1 Screw

Brand:

Burndy

Catalog ID:

KLU25TP

SCRULUG™ Mechanical Offset Tongue Terminal for Copper Cable; 1-Hole; Accommodates: #14 Sol - #10 Sol; Stud: #6; Hardware: #8 Slot/Robertson; Installation Torque: 20 in-lbs; Wire Strip Length: 7/16".

Product details

General

Catalog Number

KLU25TP

Connector Type

Pressure Bar

Hardware Type

No. 8-32 Slotted RoundMachine Screw

Installation Torque Recommended in-lb

20

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Slot

Plated

Y

Plating Type

Tin

Trade Name

SCRULUG™

Type

Bolted Lugs & Terminals

UPC

781810352502

Dimensions

Dimension - B Length fraction

9/32 in

Dimension - B Length inch

0.28 in

Dimension - Bolt Size fraction

#6

Dimension - Height mm

0 mm

Dimension - Hole Size inch

0.14 in

Dimension - Hole Size mm

4 mm

Dimension - L Length Overall mm

26 mm

Dimension - Length Overall inch

1.02 in

Dimension - N inch

0.21 in

Dimension - Pad Width inch

0.31 in

Dimension - Screw Size inch

8-32

Dimension - Strip Length inch

7/16

Dimension - Stud Size inch

#6

Conductor Related

Conductor - Copper Solid Size

14 AWG;13 AWG;12 AWG;11 AWG;10 AWG

Conductor - Copper Solid Size Range

14 AWG-10 AWG

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG

Conductor - Copper Str Size Range

14 AWG-10 AWG

Conductor Size

14-10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

500

Minimum Pack Quantity

5000