BURNDY
Image of KLU300TP KLU300TP, Mechanical Offset Tongue Terminal for Cu, 1/0 Str-350 kcmil, 3/8" Stud
Image of KLU300TP KLU300TP, Mechanical Offset Tongue Terminal for Cu, 1/0 Str-350 kcmil, 3/8" Stud

KLU300TP, Mechanical Offset Tongue Terminal for Cu, 1/0 Str-350 kcmil, 3/8" Stud

Brand:

Burndy

Catalog ID:

KLU300TP

  • Range-taking design reduces SKUs required in inventory
  • High conductivity copper alloy for long lasting reliable contact
  • Compact design, easy to install
  • Slot Robertson screw, hex head, hex socket bolt require no special installation tools

Product details

General

Catalog Number

KLU300TP

Connector Type

Pressure Bar

Hardware Type

5/8 UNF Socket/HexScrew

Installation Torque Recommended in-lb

275

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Allen

Plated

Y

Plating Type

Tin

Trade Name

SCRULUG™

Type

Bolted Lugs & Terminals

UPC

621945467736

Dimensions

Dimension - B Length fraction

1-7/32 in

Dimension - B Length inch

1.22 in

Dimension - Bolt Size fraction

3/8

Dimension - Height mm

0 mm

Dimension - Hole Size inch

0.39 in

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

72 mm

Dimension - Length Overall inch

2.83 in

Dimension - N inch

0.52 in

Dimension - Pad Width inch

0.99 in

Dimension - Screw Size inch

5/8

Dimension - Strip Length inch

1-5/8

Dimension - Stud Size inch

3/8

Conductor Related

Conductor - Copper Str Size

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Str Size Range

1/0 -350 kcmil

Conductor Size

1/0 AWG-350 KCMIL

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Minimum Pack Quantity

10

Pallet Quantity

11600