BURNDY
Image of KPA28UNPL KPA28UNPL, Mechanical Pressure Bar Style Copper Lug, 1/0-4/0 Str, 1-Hole
Image of KPA28UNPL KPA28UNPL, Mechanical Pressure Bar Style Copper Lug, 1/0-4/0 Str, 1-Hole

KPA28UNPL, Mechanical Pressure Bar Style Copper Lug, 1/0-4/0 Str, 1-Hole

Brand:

Burndy

Catalog ID:

KPA28UNPL

  • High copper alloy terminal (unplated) for joining a wide range of cable to equipment pads or terminal blocks
  • Tongue and body are 1-piece design, pressure bar equalizes pressure over the conductor and prevents the screw from cutting into the cable

Features: High Copper Alloy Unplated Terminal For Joining A Wide Range Of Cable To Equipment Pads Or Terminal Blocks, Especially Good In Light Industrial Applications, The Tongue And Body Are A One-Piece Design, The Pressure Bar Equalizes Pressure Over The Conductor And Prevents The Screw From Cutting Into The Cable, Dimension T: 0.13 IN, Dimension C: 0.97 IN, Dimension N: 0.53 IN, Dimension K: 0.4 IN, Length: 2.29 IN, Installation Torque: 250 IN-LB, Stud/bolt Hole Size: 3/8 IN, Dimension D: 1.12 IN, Height: 1.66 IN

Product details

General

Application

For Joining A Wide Range Of Copper Cable To Equipment Pads Or Terminal Blocks

Catalog Number

KPA28UNPL

Connector Type

Pressure Bar

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

250

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Sub Brand

SCRULUG

Trade Name

SCRULUG™

Type

Bolted Lugs & Terminals

UPC

781810144497

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - D inch

1.12 in

Dimension - Height fraction

1-21/32 in

Dimension - Height inch

1.66 in

Dimension - Height mm

42.2 mm

Dimension - Hole Size inch

0.39 in

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

61 mm

Dimension - Length Overall inch

2.40 in

Dimension - N inch

0.53 in

Dimension - Pad Width inch

0.97 in

Dimension - Stud Size fraction

3/8 in

Dimension - Stud Size inch

0.375 in

Conductor Related

Conductor - Copper Str Navy Size

125 (61) Navy;150 (61) Navy

Conductor - Copper Str Navy Size Range

125 (61) Navy-150 (61) Navy

Conductor - Copper Str Size

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

1/0 -4/0 AWG

Conductor Size

1/0-4/0 AWG

Conductor Type

  • CU C Str-Size
  • CU C Navy-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

8700

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings