BURNDY
Image of KPA4CCG23 KPA4CCG23, Copper Terminal, 1-Hole, #4 Str-14 Sol, 1/4" Stud
Image of KPA4CCG23 KPA4CCG23, Copper Terminal, 1-Hole, #4 Str-14 Sol, 1/4" Stud

KPA4CCG23, Copper Terminal, 1-Hole, #4 Str-14 Sol, 1/4" Stud

Brand:

Burndy

Catalog ID:

KPA4CCG23

Cu Terminal, For Cu Cable, 1 Hole, #4 Str-14 Sol Commercial, 23-40 Navy, 1/4" Stud.

  • High copper alloy terminal (unplated) for joining a wide range of cable to equipment pads or terminal blocks
  • Tongue and body are 1-piece design, pressure bar equalizes pressure over the conductor and prevents the screw from cutting into the cable

Product details

General

Catalog Number

KPA4CCG23

Connector Type

Terminal

Material

Copper

Plated

N

Plating Type

Unplated

Temperature Rating

194

Trade Name

SCRULUG™

Type

Bolted Lugs & Terminals

UPC

781810429143

UPC 12 Digit

7818104291433

Dimensions

Dimension - Height mm

0 mm

Electrical Ratings

Rating - Minimum Voltage

600

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads