BURNDY
Image of KPA4CHEXGR KPA4CHEXGR, Mechanical Pressure Bar Style Copper Lug, 1-Hole, #4 Str-14 Sol, 1/4" Stud
Image of KPA4CHEXGR KPA4CHEXGR, Mechanical Pressure Bar Style Copper Lug, 1-Hole, #4 Str-14 Sol, 1/4" Stud

KPA4CHEXGR, Mechanical Pressure Bar Style Copper Lug, 1-Hole, #4 Str-14 Sol, 1/4" Stud

Brand:

Burndy

Catalog ID:

KPA4CHEXGR

Cu Alloy SCRULUG Terminal, W/Grounding Hexagonal Screw, 1 Hole, #4 Str. - #14 Sol., 1/4" Stud.

  • High copper alloy terminal (unplated) for joining a wide range of cable to equipment pads or terminal blocks
  • Tongue and body are 1-piece design, pressure bar equalizes pressure over the conductor and prevents the screw from cutting into the cable

Product details

General

Catalog Number

KPA4CHEXGR

Connector Type

Terminal

Installation Torque Recommended in-lb

35

Material

Copper Alloy

Number Of Ports

1

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Plated

Y

Plating Type

Tin Plated

Temperature Rating

194

Trade Name

SCRULUG™

Type

Bolted Lugs & Terminals

UPC

781810172445

UPC 12 Digit

7818101724455

Dimensions

Dimension - Height inch

0.94

Dimension - Height mm

0 mm

Dimension - Hole Size inch

0.27

Dimension - Length Overall inch

1.2

Dimension - N inch

0.3

Dimension - Pad Width inch

0.5

Weight

0.03 lb

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Navy Size

#23 AWG;#30 AWG;#40 AWG

Conductor - Copper Str Size Range

#4 AWG to #14 AWG;16 mm² to 2.5 mm²

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

59400

Resources and downloads