BURNDY
Image of KPA4CUNPLFIRST KPA4CUNPLFIRST, Copper Terminal, 1-Hole, #4 Str-#14 Sol, Unplated
Image of KPA4CUNPLFIRST KPA4CUNPLFIRST, Copper Terminal, 1-Hole, #4 Str-#14 Sol, Unplated

KPA4CUNPLFIRST, Copper Terminal, 1-Hole, #4 Str-#14 Sol, Unplated

Brand:

Burndy

Catalog ID:

KPA4CUNPLFIRST

Cu Alloy SCRULUG Terminal, 1 Hole, #4 Str. - #14 Sol., Unplated.

  • High copper alloy terminal (unplated) for joining a wide range of cable to equipment pads or terminal blocks
  • Tongue and body are 1-piece design, pressure bar equalizes pressure over the conductor and prevents the screw from cutting into the cable

Product details

General

Catalog Number

KPA4CUNPLFIRST

Connector Type

Terminal

Material

Copper

Plated

Y

Plating Type

Tin

Temperature Rating

194

Trade Name

SCRULUG™

Type

Bolted Lugs & Terminals

UPC

781810508633

UPC 12 Digit

7818105086333

Dimensions

Dimension - Height mm

0 mm

Electrical Ratings

Rating - Minimum Voltage

600

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

160

Minimum Pack Quantity

1

Pallet Quantity

47360

Resources and downloads