BURNDY
Image of KPA8CCAN KPA8CCAN, Pressure Bar Style Copper Lug, #14 Sol-#8 Str, 1-Hole
Image of KPA8CCAN KPA8CCAN, Pressure Bar Style Copper Lug, #14 Sol-#8 Str, 1-Hole

KPA8CCAN, Pressure Bar Style Copper Lug, #14 Sol-#8 Str, 1-Hole

Brand:

Burndy

Catalog ID:

KPA8CCAN

Cu Alloy SCRULUG Terminal, 1 Hole, #14 Sol. - #8 Str.

  • High copper alloy terminal (unplated) for joining a wide range of cable to equipment pads or terminal blocks
  • Tongue and body are 1-piece design, pressure bar equalizes pressure over the conductor and prevents the screw from cutting into the cable

Product details

General

Catalog Number

KPA8CCAN

Connector Type

Terminal

Material

Copper

Plated

N

Plating Type

Unplated

Temperature Rating

194

Trade Name

SCRULUG™

Type

Bolted Lugs & Terminals

UPC

781810432488

UPC 12 Digit

7818104324888

Dimensions

Dimension - Height mm

0 mm

Electrical Ratings

Rating - Minimum Voltage

600

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads