BURNDY
Image of KPA8CTP KPA8CTP, Mechanical Terminal for Copper, 1-Hole, #14 Sol-#8 Str, Tin Plated
Image of KPA8CTP KPA8CTP, Mechanical Terminal for Copper, 1-Hole, #14 Sol-#8 Str, Tin Plated

KPA8CTP, Mechanical Terminal for Copper, 1-Hole, #14 Sol-#8 Str, Tin Plated

Brand:

Burndy

Catalog ID:

KPA8CTP

SCRULUG™ Mechanical Terminal for Copper Cable; 1-Hole; Accommodates: #14 Sol - #8 Str; .95" Length; .38" Width; Tin Plated

  • High copper alloy terminal (tin-plated) for joining a wide range of cable to equipment pads or terminal blocks
  • Tongue and body are 1-piece design, pressure bar equalizes pressure over the conductor and prevents the screw from cutting into the cable

Features: High Copper Alloy Terminal For Joining A Wide Range Of Cable To Equipment Pads Or Terminal Blocks, One Piece Design, Superior Torque And Pull Out Performance, Convenient Range Taking Design, Reduces Catalog Numbers, One Catalog Number Accommodates Several Conductor Sizes, High Conductivity Copper Alloy, Long Lasting, Reliable Contact, Compact Design, Easy To Use, Slot Robertson Screw, Hex Head, Hex Socket Bolt, No Special Installation Tools Required, Eliminates Over-Torquing/Potential Conductor Damage, Stud/bolt Hole Size: #10, Dimension D: 0.81 IN, Dimension K: 0.2 IN, Dimension N: 0.24 IN, Dimension T: 07 IN, Set Screw Type: Slot Robertson, Tongue Width: 0.38 IN, Height: 0.81 IN, Installation Torque: 35 IN-LB, Length: 11 IN

Product details

General

Application

For Joining A Wide Range Of Copper Cable To Equipment Pads Or Terminal Blocks

Catalog Number

KPA8CTP

Connector Type

Terminal

EU RoHS Indicator

Yes

Hardware Type

#12-24 Slot

Installation Torque Recommended in-lb

35

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Slot

Plated

Y

Plating Type

Tin

Sub Brand

SCRULUG

Trade Name

SCRULUG™

Type

Bolted Lugs & Terminals

UPC

781810035559

Dimensions

Dimension - Bolt Size fraction

#10

Dimension - D inch

0.56 in

Dimension - Height fraction

64/79 in

Dimension - Height inch

0.81 in

Dimension - Height mm

20.6 mm

Dimension - Hole Size inch

0.20 in

Dimension - Hole Size mm

5 mm

Dimension - L Length Overall mm

26 mm

Dimension - Length Overall inch

1.04 in

Dimension - N inch

0.22 in

Dimension - Pad Width inch

0.38 in

Dimension - Strip Length inch

15/32

Dimension - Stud Size inch

#10

Conductor Related

Conductor - Copper Solid Size

14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Solid Size Range

14 AWG-6 AWG

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Str Size Range

14 AWG-6 AWG

Conductor Size

14-8 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings