BURNDY
Image of KPA8CUPG10 KPA8CUPG10, Copper Terminal, 1-Hole, #14 AWG Sol-6 AWG Str, 1 Screw, Green Screw
Image of KPA8CUPG10 KPA8CUPG10, Copper Terminal, 1-Hole, #14 AWG Sol-6 AWG Str, 1 Screw, Green Screw

KPA8CUPG10, Copper Terminal, 1-Hole, #14 AWG Sol-6 AWG Str, 1 Screw, Green Screw

Brand:

Burndy

Catalog ID:

KPA8CUPG10

  • High copper alloy terminal (unplated) for joining a wide range of cable to equipment pads or terminal blocks
  • Tongue and body are 1-piece design, pressure bar equalizes pressure over the conductor and prevents the screw from cutting into the cable

Product details

General

Catalog Number

KPA8CUPG10

Connector Type

Terminal

Installation Torque Recommended in-lb

35

Material

Copper

Plated

Y

Plating Type

Tin

Trade Name

SCRULUG™

Type

Bolted Lugs & Terminals

UPC

781810043981

Dimensions

Dimension - Height inch

0.81 in

Dimension - Height mm

0 mm

Dimension - Hole Size inch

0.20 in

Dimension - Hole Size mm

5.1 mm

Dimension - L Length Overall mm

26.4 mm

Dimension - Length Overall inch

1.04 in

Dimension - Stud Size inch

#10

Dimension - Width inch

0.38 in

Dimension - Width mm

9.4 mm

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

Yes

Logistics

Minimum Pack Quantity

2000