BURNDY
Image of KPU2C4CTC KPU2C4CTC Connector with Cover
Image of KPU2C4CTC KPU2C4CTC Connector with Cover

KPU2C4CTC Connector with Cover

Brand:

Burndy

Catalog ID:

KPU2C4CTC

Insulated Gutter Tap for all Copper and Aluminum Combinations. Wide range-taking tin-plated aluminum parallel and perpendicular clamps and insulating cover for industrial and multiple story structure applications. Covers having flexible fingers that conform to the conductor, fully insulating the connection eliminating the need for taping. Connector and Cover can be ordered separately. KPU1C is cover for KPU2C4CT connector. KPU2C4CTC is catalog number for connector with cover.

  • 600 Volt Rated
  • AL9CU dual rated for use with aluminum or copper conductor
  • UL Listed to UL486A-B, CSA Certified to C22.2 No. 65
  • Manufactured from high strength 6061-T6 aluminum alloy
  • Electro tin plated for low contact resistance and protection against corrosion
  • Tap parallel or perpendicular to run conductor
  • Connectors are re-useable

Product details

General

Catalog Number

KPU2C4CTC

UPC

621945656956

Conductor Related

Conductor - AL Str Run Range

12 AWG - 2 AWG

Conductor - AL Str Tap Range

12 AWG - 4 AWG

Conductor - Copper Str Run Range

12 AWG - 2 AWG

Conductor - Copper Str Tap Range

14 AWG - 4 AWG

Logistics

Carton Quantity

1