BURNDY
Image of KPU3434TC KPU3434TC Connector with Cover
Image of KPU3434TC KPU3434TC Connector with Cover

KPU3434TC Connector with Cover

Brand:

Burndy

Catalog ID:

KPU3434TC

Insulated Gutter Tap for all Copper and Aluminum Combinations. Wide range-taking tin-plated aluminum parallel and perpendicular clamps and insulating cover for industrial and multiple story structure applications. Covers having flexible fingers that conform to the conductor, fully insulating the connection eliminating the need for taping. Connector and Cover can be ordered separately. KPU3434TC is cover with connector. KPU3434T is connector only, used with KPU5C cover.

  • 600 Volt Rated
  • AL9CU dual rated for use with aluminum or copper conductor
  • UL Listed to UL486A-B, CSA Certified to C22.2 No. 65
  • Manufactured from high strength 6061-T6 aluminum alloy
  • Electro tin plated for low contact resistance and protection against corrosion
  • Tap parallel or perpendicular to run conductor
  • Connectors are re-useable

Product details

General

Catalog Number

KPU3434TC

UPC

621945656994

Conductor Related

Conductor - AL Str Run Range

350 kcmil - 500 kcmil

Conductor - AL Str Tap Range

2 AWG - 500 kcmil

Conductor - Copper Str Run Range

350 kcmil - 500 kcmil

Conductor - Copper Str Tap Range

2 AWG - 500 kcmil

Logistics

Carton Quantity

1

Pallet Quantity

960