BURNDY
Image of KSU27 KSU27, Split Bolt Connector with Spacer, Tin Plated
Image of KSU27 KSU27, Split Bolt Connector with Spacer, Tin Plated

KSU27, Split Bolt Connector with Spacer, Tin Plated

Brand:

Burndy

Catalog ID:

KSU27

Tin-plated, high strength copper alloy SERVIT with spacer. Spacer seperates dissimilar conductors and provides long contact length that prevents high pressure point contacts between run and tap conductors.

  • Tin-plated, high strength copper alloy with spacer
  • Spacer separates dissimilar conductors and provides long contact length preventing high pressure point contacts between run and tap conductors

Features: Tin-Plated, High Strength Copper Alloy SERVIT With Spacer, Spacer Separates Dissimilar Conductors And Provides Long Contact Length That Prevents High Pressure Point Contacts Between Run And Tap Conductors, Use Of PENETROX Joint Compound Recommended With Aluminum And ACSR, Installation Torque: 500 IN-LB, Conductor Type: Run: ACSR, 5005, AAAC, Commercial Stranded Aluminum, Commercial Stranded And Solid Copper, Tap: ACSR, 5005, AAAC, Commercial Stranded Aluminum, Commercial Stranded And Solid Copper, Steel (Nominal Diameter), Width: 1.12 IN, Length: 2.34 IN, Cross Flats: 1.38 IN

Product details

General

Application

For All Combinations Of Copper, Aluminum, ACSR, AAAC, 5005, And Steel

Catalog Number

KSU27

Connector Type

Split Bolt

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

500

Material

Copper

Plated

Y

Plating Type

Tin Plated

Sub Brand

UNIVERSAL SERVIT

Trade Name

SERVIT®

Type

KSU, Universal

UPC

781810036709

UPC 12 Digit

7818100367099

Dimensions

Dimension - Cross Flats inch

1.38 in

Dimension - L Length Overall mm

59 mm

Dimension - Length Overall inch

2.36

Dimension - Width inch

1.12 in

Dimension - Width mm

28 mm

Width

1.12 in

Conductor Related

Conductor - AAAC 5005 Run

123.3 (7) kcmil;155.4 (7) kcmil

Conductor - AAAC 5005 Run Range

123.3 (7) kcmil-155.4 (7) kcmil

Conductor - AAAC 5005 Tap

30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil;123.3 (7) kcmil;155.4 (7) kcmil

Conductor - AAAC 5005 Tap Range

30.58 (7) kcmil-155.4 (7) kcmil

Conductor - AAAC 6201 Run

123.3 (7) kcmil;155.4 (7) kcmil

Conductor - AAAC 6201 Run Range

123.3 (7) kcmil-155.4 (7) kcmil

Conductor - AAAC 6201 Tap

30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil;123.3 (7) kcmil;155.4 (7) kcmil

Conductor - AAAC 6201 Tap Range

30.58 (7) kcmil-155.4 (7) kcmil

Conductor - ACSR Str Run

1 (6/1) Robin AWG;1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG

Conductor - ACSR Str Run Range

1 AWG - 2/0 AWG

Conductor - ACSR Str Tap

6 (6/1) Turkey AWG;5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG;1 (6/1) Robin AWG;1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG

Conductor - ACSR Str Tap Range

8 AWG - 2/0 AWG

Conductor - AL Str Run

1 AWG;1/0 AWG;2/0 AWG;3/0 AWG

Conductor - AL Str Run Range

1 AWG - 3/0 AWG

Conductor - AL Str Tap

8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG

Conductor - AL Str Tap Range

8 AWG -3/0 AWG

Conductor - Copper Solid Run

22

Conductor - Copper Solid Run Range

22

Conductor - Copper Solid Tap

8 AWG

Conductor - Copper Solid Tap Range

8 AWG

Conductor - Copper Str Run

1 AWG;1/0 ;2/0 AWG;3/0 AWG

Conductor - Copper Str Run Range

1 AWG - 3/0 AWG

Conductor - Copper Str Tap

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG

Conductor - Copper Str Tap Range

8 AWG -3/0 AWG

Conductor - Galvanized Steel Str Size

1/2 (19) in

Conductor - Galvanized Steel Str Size Range

1/2 (19) in

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • AL C Str-Run
  • AAAC C 5005-Run
  • AAAC C 6201-Run
  • ACSR C Str-Run
  • CU C Solid-Tap
  • CU C Str-Tap
  • AL C Str-Tap
  • AAAC C 5005-Tap
  • AAAC C 6201-Tap
  • ACSR C Str-Tap
  • GAL Steel C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certified Listed

Buy American Act Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1